AC-DC Power Supplies

XMS500NW

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
XMS
Model
XMS500
Feature
Medical certification
2MOPP
Options
Class II input
Fan supply
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
92% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Maximum Output Current
10.4A
Maximum Output Power
500W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
102mm Nom. (4.02in Nom.)
Height(H)
37mm Nom. (1.46in Nom.)
Depth(D)
180mm Nom. (7.09in Nom.)
Weight

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN60065
EN61010-1
UL60065
CSA60065
IEC60065
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.