AC-DC Power Supplies

ZPS40-48

Product Status
Production (NRND)
Recommended Alternate Series/Type : ZPSA (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
ZP
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
834mA
Maximum Average Current
Maximum Peak Current
1A
Maximum Output Power
40W
Maximum Average Power
Maximum Peak Power

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
30.48mm Nom. (1.20in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight
180g Typ. (0.4lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals