AC-DC Power Supplies

ZPSA100-24

Product Status
Obsolete
Sales Region
Worldwide (except Japan)
Series
ZPSA
Model
Feature
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
4.2A
Maximum Output Power
100W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
3x5 inch size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
26.6mm Nom. (1.05in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
385g Typ. (0.8lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals