AC-DC Power Supplies

ZWQ130-5224/L

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide
Series
ZWQ
Model
ZWQ130
Feature
Options
With chassis
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
72% Typ.
Rated Output Voltage[DC]
+5Vdc+12Vdc-12Vdc+24Vdc
Output Voltage Range[DC]
+5 to +5.25Vdc+12 to +15Vdc-12 to -15Vdc+22.8 to +25.2Vdc
Minimum Output Current
2.1A0A0A0A
Maximum Output Current
15A4A4A2A
Maximum Average Current
Maximum Peak Current
19A5A5A2.5A
Total Maximum(Average) Output Power
130W
Total Maximum Peak Power
170W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
108mm Nom. (4.25in Nom.)
Height(H)
38mm Nom. (1.50in Nom.)
Depth(D)
250mm Nom. (9.84in Nom.)
Weight
950g Typ. (2.1lbs Typ.)

Other

Operating Temp. Range
-10 to 60°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian