AC-DC Power Supplies

ZWQ130-5225

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide
Series
ZWQ
Model
ZWQ130
Feature
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
72% Typ.
Rated Output Voltage[DC]
+5Vdc+12Vdc-12Vdc+5Vdc
Output Voltage Range[DC]
+5 to +5.25Vdc+12 to +15Vdc-12 to -15Vdc+2 to +5.25Vdc
Minimum Output Current
2.1A0A0A0A
Maximum Output Current
15A4A4A10A
Maximum Average Current
Maximum Peak Current
19A5A5A12A
Total Maximum(Average) Output Power
130W
Total Maximum Peak Power
170W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
106mm Nom. (4.17in Nom.)
Height(H)
35mm Nom. (1.38in Nom.)
Depth(D)
225mm Nom. (8.86in Nom.)
Weight
730g Typ. (1.6lbs Typ.)

Other

Operating Temp. Range
-10 to 60°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian