AC-DC Power Supplies

ZWS10B-12/FV

Product Status
Production (NRND)
Recommended Alternate Part No. : ZWS10C-12 (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
ZWS-B
Model
ZWS10B
Feature
Options
Without output voltage trimmer
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Compatible Bracket
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
900mA
Maximum Output Power
10.8W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50mm Nom. (1.97in Nom.)
Height(H)
22mm Nom. (0.87in Nom.)
Depth(D)
73.5mm Nom. (2.89in Nom.)
Weight
45g Typ. (0.1lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools