AC-DC Power Supplies

ZWS150BP-48/CO2

Product Status
Production
Sales Region
Worldwide
Series
ZWS-BP
Model
ZWS150BP
Feature
Peak power capability
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
39.6 to 52.8Vdc
Maximum Output Current
Maximum Average Current
3.2A
Maximum Peak Current
6.4A
Maximum Output Power
153.6W
Maximum Average Power
153.6W
Maximum Peak Power
307.2W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
75mm Nom. (2.95in Nom.)
Height(H)
37mm Nom. (1.46in Nom.)
Depth(D)
160mm Nom. (6.30in Nom.)
Weight
360g Typ. (0.8lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.