AC-DC Power Supplies

ZWS150BP-48/L

Product Status
Production
Sales Region
Worldwide
Series
ZWS-BP
Model
ZWS150BP
Feature
Peak power capability
Options
With chassis
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
39.6 to 52.8Vdc
Maximum Output Current
Maximum Average Current
3.2A
Maximum Peak Current
6.4A
Maximum Output Power
153.6W
Maximum Average Power
153.6W
Maximum Peak Power
307.2W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
85mm Nom. (3.35in Nom.)
Height(H)
47mm Nom. (1.85in Nom.)
Depth(D)
188mm Nom. (7.40in Nom.)
Weight
530g Typ. (1.2lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.