AC-DC Power Supplies

ZWS50BAF-5/CO2

Product Status
Production (NRND)
Recommended Alternate Part No. : ZWS50C-5/CO2 (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
ZWS-BAF
Model
ZWS50BAF
Feature
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Compatible Bracket
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
84% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc
Maximum Output Current
10A
Maximum Output Power
50W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50mm Nom. (1.97in Nom.)
Height(H)
26mm Nom. (1.02in Nom.)
Depth(D)
132mm Nom. (5.20in Nom.)
Weight
165g Typ. (0.4lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian