AC-DC Power Supplies

ZWX240/L1

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Feature
Options
With chassis
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
84% Typ.
Rated Output Voltage[DC]
+3.3Vdc+5Vdc+12Vdc-12Vdc+5Vdc
Output Voltage Range[DC]
FixedFixedFixedFixedFixed
Minimum Output Current
Maximum Output Current
7A6A8A0.2A1.4A
Maximum Average Current
Maximum Peak Current
14A12A16A0.3A2A
Total Maximum(Average) Output Power
120W
Total Maximum Peak Power
240W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
109mm Nom. (4.29in Nom.)
Height(H)
45.5mm Nom. (1.79in Nom.)
Depth(D)
255mm Nom. (10.04in Nom.)
Weight
800g Typ. (1.8lbs Typ.)

Other

Operating Temp. Range
-10 to 60°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals