Bidirectional Converters

EZA2500-32048CO

Product Status
Production
Sales Region
Worldwide
Series
EZA
Option
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

LV Side Rated Voltage[DC]
48V
LV Side Voltage Range[DC]
36 to 60V
LV Side Rated Current
52A
HV Side Rated Voltage[DC]
320V
HV Side Voltage Range[DC]
300 to 380V
HV Side Rated Current
7.8A
Maximum Output Power
2496W
Efficiency(at rated input/output)
92% Typ.
Maximum Efficiency
94% Typ.

Cases Shape & Size

Case's shape
1U (19inch full rack)
Width(W)
422.8mm Nom.
Height(H)
43.6mm Nom.
Depth(D)
400mm Nom.
Weight
8000g Max.

Other

Operating Temp. Range
-10 to 40°C
External Control
RS485 (original protocol)
Isolation/non-Isolation(input-output)
Isolated
Parallel Operation
YES
Change of Power Conversion Direction
external control operation/self-communicating operation selectable
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools