DC-DC Converters

CC1R5-0312DF-E

Product Status
Production
Sales Region
Worldwide
Series
CC-E
Model
CC1R5-E
Option
DIP type
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
3.3Vdc
Input Voltage Range[DC]
2.97 to 5.5Vdc
Efficiency
78% Typ.
Rated Output Voltage[DC]
+12Vdc-12Vdc
Output Voltage Range[DC]
+11.4 to +15Vdc-11.4 to -15Vdc
Maximum Output Current
0.06A0.06A
Maximum Ripple Noise
120mV120mV
Maximum Output Power
1.44W
Withstanding Voltage1
Input - Case: 500AC: 1min.
Withstanding Voltage2
Input - Output: 500AC: 1min.
Withstanding Voltage3
Output - Case: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
16.51mm Nom. (0.65in Nom.)
Height(H)
8.5mm Nom. (0.33in Nom.)
Depth(D)
16.6mm Nom. (0.65in Nom.)
Weight
3.2g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.