DC-DC Converters

CC30-4803SFH-E

Product Status
Obsolete
Recommended Alternate Part No. : CCG30-48-03S (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.2, 2018
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Sales Region
Worldwide
Series
Model
Option
DIP type
High withstand voltage
Parallel operation
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
92% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
9A
Maximum Ripple Noise
50mV
Maximum Output Power
30W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
38.2mm Nom. (1.50in Nom.)
Height(H)
6.5mm Nom. (0.26in Nom.)
Depth(D)
31.2mm Nom. (1.23in Nom.)
Weight
15g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1 (C-UL)
EN60950-1 (NEMKO)
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data