DC-DC Converters

CC6-1203SR-E

Product Status
Production
Sales Region
Worldwide
Series
CC-E
Model
CC6-E
Option
SMD type
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
9 to 18Vdc
Efficiency
78% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
3.15 to 3.6Vdc
Maximum Output Current
1.2A
Maximum Ripple Noise
120mV
Maximum Output Power
3.96W
Withstanding Voltage1
Input - Case: 500AC: 1min.
Withstanding Voltage2
Input - Output: 500AC: 1min.
Withstanding Voltage3
Output - Case: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
22.86mm Nom. (0.90in Nom.)
Height(H)
8.8mm Nom. (0.35in Nom.)
Depth(D)
21.1mm Nom. (0.83in Nom.)
Weight
5.8g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.