DC-DC Converters

CCG3-48-12DF

New Product
Product Status
Production
Sales Region
Worldwide
Series
CCG
Model
CCG3
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Nominal Input Voltage[DC]
24/48Vdc
Input Voltage Range[DC]
18 to 76Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
+12Vdc-12Vdc
Output Voltage Range[DC]
FixedFixed
Maximum Output Current
0.13A0.13A
Maximum Ripple Noise
200mV200mV
Maximum Output Power
3.12W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Input - Output: 1000AC: 1min.
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
15.7mm Nom. (0.62in Nom.)
Height(H)
11.5mm Nom. (0.45in Nom.)
Depth(D)
10.4mm Nom. (0.41in Nom.)
Weight
3g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian