DC-DC Converters

CCG6-24-12SR

New Product
Product Status
Production
Sales Region
Worldwide
Series
CCG
Model
CCG6
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Nominal Input Voltage[DC]
12/24Vdc
Input Voltage Range[DC]
9 to 36Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
11.4 to 13.2Vdc
Maximum Output Current
0.5A
Maximum Ripple Noise
120mV
Maximum Output Power
6W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Input - Output: 1000AC: 1min.
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
19mm Nom. (0.75in Nom.)
Height(H)
11.8mm Nom. (0.46in Nom.)
Depth(D)
12.4mm Nom. (0.49in Nom.)
Weight
4g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 95°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

CCG6-24-12SR

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 8
Country Multiple

Tech Info

Collapse all Expand all