DC-DC Converters

CCGS15-24-15S/B

New Product
Product Status
Production
Sales Region
Worldwide
Series
CCGS
Model
CCGS15
Option
JST connector
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Nominal Input Voltage[DC]
12/24Vdc
Input Voltage Range[DC]
9 to 36Vdc
Efficiency
87% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 16.5Vdc
Maximum Output Current
1A
Maximum Ripple Noise (0≤Ta≤70°C)
130mV
Maximum Output Power
15W
Withstanding Voltage1
Input - FG: 1500DC: 1min.
Withstanding Voltage2
Input - Output: 1500DC: 1min.
Withstanding Voltage3
Output - FG: 1000DC: 1min.

Package Type & Size

Package / Mounting
Enclosed / Unit type
Width(W)
52mm Nom. (2.05in Nom.)
Height(H)
23.5mm Nom. (0.93in Nom.)
Depth(D)
93mm Nom. (3.66in Nom.)
Weight
95g Typ.
Industry Standard Size
Terminal Style
Connector

Other

Operating Temp. Range
-20 to 70°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.