DC-DC Converters

CCP-2412SF

Product Status
Obsolete
Recommended Alternate Part No. : CC10-2412SF-E (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.22, 2016
Last Purchase Order Date : Jun.29, 2018
Last Shipment Date : Dec.25, 2018
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24Vdc
Input Voltage Range[DC]
18 to 36Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
0.85A
Maximum Ripple Noise
150mV
Maximum Output Power
10.2W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Input - Case: 500AC: 1min.
Withstanding Voltage3
Output - Case: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
45.5mm Nom. (1.79in Nom.)
Height(H)
8.5mm Nom. (0.33in Nom.)
Depth(D)
35mm Nom. (1.38in Nom.)
Weight
30g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-20 to 70°C
Isolation
Isolated
Feature
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals