DC-DC Converters

CE-0928LC

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
3.3/5Vdc
Input Voltage Range[DC]
3 to 5.5Vdc
Efficiency
92% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
1.5 to 3.3Vdc
Maximum Output Current
1.2A
Maximum Ripple Noise
100mV
Maximum Output Power
3.96W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
18mm Nom. (0.71in Nom.)
Height(H)
4mm Nom. (0.16in Nom.)
Depth(D)
11.8mm Nom. (0.46in Nom.)
Weight
1.5g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 85°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals