DC-DC Converters

CN100B110-48/COS

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CN-B
Model
CN100B
Option
Coated circuit board
Short pin (3mm)
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
110Vdc
Input Voltage Range[DC]
43 to 160Vdc
Efficiency
90.5% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
38.4 to 52.8Vdc
Maximum Output Current
2.1A
Maximum Ripple Noise
480mV
Maximum Output Power
100.8W
Withstanding Voltage1
Input - Base plate: 2500AC: 1min.
Withstanding Voltage2
Input - Output: 3000AC: 1min.
Withstanding Voltage3
Output - Base plate: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
37.2mm Nom. (1.46in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
58.3mm Nom. (2.30in Nom.)
Weight
60g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
For railway related instruments
With baseplate
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.