DC-DC Converters

CN200B110-13.8

Product Status
Production
Sales Region
Worldwide
Series
CN-B
Model
CN200B
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
110Vdc
Input Voltage Range[DC]
43 to 160Vdc
Efficiency
91% Typ.
Rated Output Voltage[DC]
13.8Vdc
Output Voltage Range[DC]
9.66 to 14.352Vdc
Maximum Output Current
14.5A
Maximum Ripple Noise
150mV
Maximum Output Power
200.1W
Withstanding Voltage1
Input - Base plate: 2500AC: 1min.
Withstanding Voltage2
Input - Output: 3000AC: 1min.
Withstanding Voltage3
Output - Base plate: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
57.9mm Nom. (2.28in Nom.)
Weight
100g Typ.
Industry Standard Size
Half brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
For railway related instruments
With baseplate
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.