DC-DC Converters

CN50A110-15

Product Status
Production (NRND)
Recommended Alternate Part No. : CN50B110-15 (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
CN-A
Model
CN50A
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
110Vdc
Input Voltage Range[DC]
60 to 160Vdc
Efficiency
86% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 16.5Vdc
Maximum Output Current
3.4A
Maximum Ripple Noise
150mV
Maximum Output Power
51W
Withstanding Voltage1
Input - Base plate: 2000AC: 1min.
Withstanding Voltage2
Input - Output: 3000AC: 1min.
Withstanding Voltage3
Output - Base plate: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
36.8mm Nom. (1.45in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
57.9mm Nom. (2.28in Nom.)
Weight
70g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
For railway related instruments
With baseplate
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian