DC-DC Converters

DPX40-48WS15

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
DPX
Model
DPX40
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
18 to 75Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 16.5Vdc
Output Current Range
0 to 2.67A
Maximum Ripple Noise
75mV
Maximum Output Power
40W
Withstanding Voltage1
Input - Case: 1600DC: 1min.
Withstanding Voltage2
Input - Output: 1600DC: 1min.
Withstanding Voltage3
Output - Case: 1600DC: 1min.

Package Type & Size

Package / Mounting
DIN rail
Width(W)
24.5mm Nom. (0.96in Nom.)
Height(H)
57.6mm Nom. (2.27in Nom.)
Depth(D)
125mm Nom. (4.92in Nom.)
Weight
182g Typ.
Industry Standard Size
Terminal Style
Block terminal

Other

Operating Temp. Range
-40 to 95°C
Isolation
Isolated
Feature
MIL-STD-810F
EN55022 Class B
Safety Standard(Certified)
IEC60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian