DC-DC Converters

HQA2W120W240V-007-M

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
HQA
Model
HQA120
Option
Negative logic ON/OFF control
Enhanced screening
Flanged baseplate
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12/28Vdc
Input Voltage Range[DC]
9 to 40Vdc
Efficiency
87% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 26.4Vdc
Output Current Range
0 to 5A
Maximum Ripple Noise
100mV
Maximum Output Power
120W
Withstanding Voltage1
Input - Output: 2250DC: min.
Withstanding Voltage2
Input - Base plate: 2250DC: min.
Withstanding Voltage3
Output - Base plate: 2250DC: min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
60.6mm Nom. (2.39in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
55.9mm Nom. (2.20in Nom.)
Weight
100g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-55 to 115°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Customer who viewed this product also viewed

Power Line EMC Filters

FQA020ADC-N07-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Ehanced Screening type

DC-DC Converters

GQA24003A480V-0P7-R

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control, Case & Potting 3kV isolation

DC-DC Converters

GQA24003A480V-N07-R

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Option: Non-flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W004A280V-0P7-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control, Case & Potting 3kV isolation

DC-DC Converters

GQA2W005A240V-007-R

Power module type (with baseplate), Output: 120W, 24V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W005A240V-0P7-R

Power module type (with baseplate), Output: 120W, 24V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control, Case & Potting 3kV isolation

DC-DC Converters

GQA2W010A120V-007-R

Power module type (with baseplate), Output: 120W, 12V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W024A050V-007-R

Power module type (with baseplate), Output: 120W, 5V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

HQA24120W480V-007-M

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Enhanced Screening

DC-DC Converters

HQA2W120W050V-007-S

Power module type (with baseplate), Output: 120W, 5V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Remote Sense, Standard Screening