DC-DC Converters

IAC12016A008V-002-R

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide (except Japan)
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
6 to 14Vdc
Efficiency
94.5% Typ.
Rated Output Voltage[DC]
800mVdc
Output Voltage Range[DC]
0.8 to 5Vdc
Output Current Range
0 to 20A
Maximum Ripple Noise
100mV
Maximum Output Power
80W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
33mm Nom. (1.30in Nom.)
Height(H)
8.5mm Nom. (0.33in Nom.)
Depth(D)
13.5mm Nom. (0.53in Nom.)
Weight
12g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 125°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
VDE 0805-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals