DC-DC Converters

ICF12003A007V-007-R

Product Status
Production
Sales Region
Worldwide
Series
iCF
Model
iCF
Option
LGA/Negative
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
5/12Vdc
Input Voltage Range[DC]
4.5 to 14Vdc
Efficiency
93.5% Typ.
Rated Output Voltage[DC]
700mVdc
Output Voltage Range[DC]
0.7 to 5.5Vdc
Output Current Range
0 to 3A
Maximum Ripple Noise
15mV
Maximum Output Power
16.5W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
12.2mm Nom. (0.48in Nom.)
Height(H)
4.45mm Nom. (0.18in Nom.)
Depth(D)
12.2mm Nom. (0.48in Nom.)
Weight
1.5g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 115°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.