DC-DC Converters

IEA48025A025V-007-R

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide (except Japan)
Series
iEA
Model
iEA
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 75Vdc
Efficiency
85.5% Typ.
Rated Output Voltage[DC]
2.5Vdc
Output Voltage Range[DC]
2.25 to 2.75Vdc
Output Current Range
2 to 25A
Maximum Ripple Noise
35mV
Maximum Output Power
62.5W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
58.4mm Nom. (2.30in Nom.)
Height(H)
8.8mm Nom. (0.35in Nom.)
Depth(D)
22.9mm Nom. (0.90in Nom.)
Weight
30.4g Typ.
Industry Standard Size
1/8 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 125°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
VDE 0805-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.