DC-DC Converters

IJC12100A006V-003-R

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jul.5, 2019
Last Purchase Order Date : Sep.30, 2019
Last Shipment Date : Sep.30, 2021
Sales Region
Worldwide
Series
Model
Option
Enhanced Transient Response
Negative logic ON/OFF control
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
8 to 14Vdc
Efficiency
91.5% Typ.
Rated Output Voltage[DC]
600mVdc
Output Voltage Range[DC]
0.6 to 1.5Vdc
Maximum Output Current
100A
Maximum Ripple Noise
15mV
Maximum Output Power
150W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
28mm Nom. (1.10in Nom.)
Height(H)
10mm Nom. (0.39in Nom.)
Depth(D)
35mm Nom. (1.38in Nom.)
Weight
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 85°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals