DC-DC Converters

IQB48008A120V-001-R

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide (except Japan)
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 75Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Fixed
Output Current Range
0 to 8A
Maximum Ripple Noise
250mV
Maximum Output Power
96W
Withstanding Voltage1
Input - Output: 1500DC: min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
57.9mm Nom. (2.28in Nom.)
Height(H)
8.8mm Nom. (0.35in Nom.)
Depth(D)
36.8mm Nom. (1.45in Nom.)
Weight
39g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 115°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
VDE 0805-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals