DC-DC Converters

IQE24030A033V-007-R

Product Status
Obsolete
Recommended Alternate Part No. : None
Sales Region
Worldwide (except Japan)
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24Vdc
Input Voltage Range[DC]
18 to 36Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
30A
Maximum Ripple Noise
Maximum Output Power
99W
Withstanding Voltage1
Input - Output: 1500DC: min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
57.9mm Nom. (2.28in Nom.)
Height(H)
9.91mm Nom. (0.39in Nom.)
Depth(D)
36.8mm Nom. (1.45in Nom.)
Weight
50g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 125°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
VDE 0805-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals