DC-DC Converters

IQE48017A120V-007-R

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
iQE
Model
iQE
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 75Vdc
Efficiency
93% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
10.8 to 13.2Vdc
Output Current Range
1.7 to 17A
Maximum Ripple Noise
60mV
Maximum Output Power
204W
Withstanding Voltage1
Input - Output: 1500DC: min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
57.9mm Nom. (2.28in Nom.)
Height(H)
11.94mm Nom. (0.47in Nom.)
Depth(D)
36.8mm Nom. (1.45in Nom.)
Weight
50g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 125°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.