DC-DC Converters

ISA48030A012V-000-R

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
iSA
Model
iSA
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 75Vdc
Efficiency
75% Typ.
Rated Output Voltage[DC]
1.2Vdc
Output Voltage Range[DC]
1.08 to 1.32Vdc
Output Current Range
3 to 30A
Maximum Ripple Noise
30mV
Maximum Output Power
36W
Withstanding Voltage1
Input - Output: 1500DC: min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
33mm Nom. (1.30in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
22.9mm Nom. (0.90in Nom.)
Weight
Industry Standard Size
1/16 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 125°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian