DC-DC Converters

PAE50S48-2R5

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Apr.1, 2026
Last Purchase Order Date : Mar.31, 2027
Last Shipment Date : Sep.30, 2027
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
89% Typ.
Rated Output Voltage[DC]
2.5Vdc
Output Voltage Range[DC]
2 to 2.75Vdc
Maximum Output Current
18A
Maximum Ripple Noise
100mV
Maximum Output Power
45W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
22.76mm Nom. (0.90in Nom.)
Height(H)
8.5mm Nom. (0.33in Nom.)
Depth(D)
57.9mm Nom. (2.28in Nom.)
Weight
25g Typ.
Industry Standard Size
1/8 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.