DC-DC Converters

PAF450F280-12/T

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Apr.3, 2023
Last Purchase Order Date : Sep.29, 2023
Last Shipment Date : Sep.30, 2024
Sales Region
Worldwide
Series
Model
Option
Mounting stand (Non-threaded through hole)
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
280Vdc
Input Voltage Range[DC]
200 to 400Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
7.2 to 14.4Vdc
Maximum Output Current
38A
Maximum Ripple Noise
120mV
Maximum Output Power
456W
Withstanding Voltage1
Input - Base plate: 2500AC: 1min.
Withstanding Voltage2
Input - Output: 3000AC: 1min.
Withstanding Voltage3
Output - Base plate: 500DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
116.8mm Nom. (4.60in Nom.)
Weight
200g Typ.
Industry Standard Size
Full brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.