DC-DC Converters

PAH75S48-24

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
87% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
14.4 to 26.4Vdc
Maximum Output Current
3.2A
Maximum Ripple Noise
240mV
Maximum Output Power
76.8W
Withstanding Voltage1
Input - Output: 1500AC: 1min.
Withstanding Voltage2
Input - Base plate: 1500AC: 1min.
Withstanding Voltage3
Output - Base plate: 500DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
57.9mm Nom. (2.28in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
61mm Nom. (2.40in Nom.)
Weight
80g Typ.
Industry Standard Size
Half brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.