DC-DC Converters

PXB15-24S3P3/NT

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
PXB
Model
PXB15
Option
Negative logic ON/OFF control
Trim - remote adjust
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24Vdc
Input Voltage Range[DC]
18 to 36Vdc
Efficiency
86% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
2.97 to 3.63Vdc
Output Current Range
0 to 4A
Maximum Ripple Noise
75mV
Maximum Output Power
15W
Withstanding Voltage1
Input - Output: 1600DC: 1min.
Withstanding Voltage2
Input - Case: 1000DC: 1min.
Withstanding Voltage3
Output - Case: 1000DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
25.4mm Nom. (1.00in Nom.)
Height(H)
9.9mm Nom. (0.39in Nom.)
Depth(D)
25.4mm Nom. (1.00in Nom.)
Weight
Industry Standard Size
1x1 inch size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian