DC-DC Converters

PXC-M03-24WS3P3

Sales Region
Worldwide (except Japan)
Series
PXC-M
Model
PXC-M03
Status
ProductionProduction
Option
Pinout style B (No remote ON/OFF & no trim pin)
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,DC-DC Converters:PXC-M

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24Vdc
Input Voltage Range[DC]
9 to 36Vdc
Efficiency
82% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
Fixed
Output Current Range
0 to 1A
Maximum Ripple Noise
30mV
Maximum Output Power
3W
Withstanding Voltage1
Input - Output: 5000AC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
31.8mm Nom. (1.25in Nom.)
Height(H)
10.5mm Nom. (0.41in Nom.)
Depth(D)
20.3mm Nom. (0.80in Nom.)
Weight
14g Typ.
Industry Standard Size
DIP-24
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 105°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.
Collapse All Expand All

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian