DC-DC Converters

RDS60-48-5

Product Status
Obsolete
Recommended Alternate Part No. : RDS60A-48-5 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.12, 2021
Last Purchase Order Date : Dec.1, 2021
Last Shipment Date : Jun.30, 2022
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 63Vdc
Efficiency
80% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc
Maximum Output Current
12A
Maximum Ripple Noise
100mV
Maximum Output Power
60W
Withstanding Voltage1
Input - Output: 2000AC: 1min.
Withstanding Voltage2
Input - FG: 2000AC: 1min.
Withstanding Voltage3
Output - CNT(RC): 100AC: 1min.

Package Type & Size

Package / Mounting
Enclosed / Unit type
Width(W)
43mm Nom. (1.69in Nom.)
Height(H)
95mm Nom. (3.74in Nom.)
Depth(D)
160mm Nom. (6.30in Nom.)
Weight
550g Typ.
Industry Standard Size
Terminal Style
Block terminal

Other

Operating Temp. Range
-20 to 60°C
Isolation
Isolated
Feature
For railway related instruments
Safety Standard(Certified)
CSA C22.2 No.60950-1
UL60950-1
Safety Standard(Conformed)
EN60950-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals