DC-DC Converters

RGA4W250W020A-003

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
RGA
Model
RGA
Option
Negative logic ON/OFF control
Case & Potting
Remote sensing
Trim - remote adjust
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
24/48Vdc
Input Voltage Range[DC]
9 to 53Vdc
Efficiency
97% Typ.
Rated Output Voltage[DC]
Output Voltage Range[DC]
3.3 to 15Vdc
Output Current Range
0 to 20A
Maximum Ripple Noise
20mV
Maximum Output Power
250W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
35.6mm Nom. (1.40in Nom.)
Height(H)
13mm Nom. (0.51in Nom.)
Depth(D)
35.6mm Nom. (1.40in Nom.)
Weight
42.5g Typ.
Industry Standard Size
1/16 brick size
Terminal Style
Through Hole

Other

Operating Temp. Range
-40 to 110°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian