Programmable DC Power Supplies

EVA150-16

Product Status
Obsolete
Recommended Alternate Part No. : GEN150-16-1P200-D (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
Model
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
170 to 265Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
150Vdc
Output Voltage[DC]
15 to 150Vdc
Rated Output Current
16A
Output Current
0.16 to 16A
Rated Output Power
2400W
Efficiency
88% Typ.
Voltage Ripple Noise
0.05Vrms (5Hz to 1MHz)
Current Ripple Noise
0.06Arms (5Hz to 1MHz)

Package Type & Size

Package Type
Chassis mount / Unit type
Width(W)
250mm Nom. (9.84in Nom.)
Height(H)
86mm Nom. (3.39in Nom.)
Depth(D)
445mm Nom. (17.52in Nom.)
Weight
7500g Typ. (16.5lbs Typ.)

Other

Interfaces / Features Included
Interface Options
Operating Temp. Range
-10 to 70°C
Safety Standard(Certified)
IEC60950-1:2005(Ed.2)
EN60950-1:2006(Ed.2)+A11:2009
UL60950-1:2007(Ed.2)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals