Programmable DC Power Supplies

GBSPL20-1125-3P480

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
GENESYS+
Model
G+3U 22.5kW
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
342 to 528Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
20Vdc
Output Voltage[DC]
0 to 20Vdc
Rated Output Current
1125A
Output Current
0 to 1125A
Rated Output Power
22kW
Efficiency
91% Typ.
Voltage Ripple Noise
0.01Vrms (5Hz to 1MHz)
Current Ripple Noise
2.7Arms (5Hz to 1MHz)

Package Type & Size

Package Type
3U Rack mount / Bench top
Width(W)
423mm Nom. (16.65in Nom.)
Height(H)
132.5mm Nom. (5.22in Nom.)
Depth(D)
628.5mm Nom. (24.74in Nom.)
Weight
25kg Typ. (55.1lbs Typ.)

Other

Interfaces / Features Included
LAN (LXI compliant)
USB
RS-232
RS-485
Isolated analog voltage control
Blank front panel
Interface Options
GPIB
Isolated analog current control
EtherCAT
Modbus-TCP
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.