Programmable DC Power Supplies

GSPS10-4500-3P480

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
GENESYS+
Model
G+Rack 45kW
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
342 to 528Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
10Vdc
Output Voltage[DC]
0 to 10Vdc
Rated Output Current
4500A
Output Current
0 to 4500A
Rated Output Power
45kW
Efficiency
87% Typ.
Voltage Ripple Noise
Current Ripple Noise

Package Type & Size

Package Type
Rack DC System
Width(W)
553mm Nom. (21.77in Nom.)
Height(H)
1028mm Nom. (40.47in Nom.)
Depth(D)
902mm Nom. (35.51in Nom.)
Weight
177kg Typ. (390.2lbs Typ.)

Other

Interfaces / Features Included
LAN (LXI compliant)
USB
RS-232
RS-485
Isolated analog voltage control
Interface Options
GPIB
Isolated analog current control
EtherCAT
Modbus-TCP
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
IEC61010-1
EN61010-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.