Accessories

DRM40B

Product Status
Production
Sales Region
Worldwide (except Japan)
Product Category
Expansion module
Detail Category
Redundancy module
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input Voltage Range[DC]
10 to 30V
Rated Input Current
40A (A,B total)
Maximum Output Current
40A
Maximum Connection Number of Input
2(A,B)

Cases Shape & Size

Width(W)
35mm Nom.
Height(H)
124mm Nom.
Depth(D)
125mm Nom.
Weight
330g Typ.

Other

Applicable Product
DRB, DRF, DRL
Operating Temp. Range
-40 to 70°C
Cooling
Convection cooling
Safety Standard(Certified)
IEC62368-1
EN62368-1
UL62368-1
CE Mark
UL508
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models