(Current Protection Devices)
B59053A0210B110
|
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608X7R1H104K080AE
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225C0G3A223J250AC
Capacitance=22nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Clamp Filters (Ferrite Core with Case)
ZCAT2032-0930
Fixed cable type
LxW:36mmx19.5mm
PTC Limit Temperature Sensors (Sensor)
B59051D1100A040
Sensing Temperature (Nom)=100°C
Rated resistance (Max)=330Ω
PTC Limit Temperature Sensors (Sensor)
B59051D1120A040
Sensing Temperature (Nom)=120°C
Rated resistance (Max)=330Ω
PTC Limit Temperature Sensors (Sensor)
B59052D1060A040
Sensing Temperature (Nom)=60°C
Rated resistance (Max)=100Ω
PTC Limit Temperature Sensors (Sensor)
B59052D1090A040
Sensing Temperature (Nom)=90°C
Rated resistance (Max)=100Ω
PTC Limit Temperature Sensors (Sensor)
B59053D1100A040
Sensing Temperature (Nom)=100°C
Rated resistance (Max)=100Ω
AC-DC Power Supplies
HWS300P-24
Unit type, Output: 300W, 24V
Peak power
AC-DC Power Supplies
RWS600B-24
Unit type, Output: 600W, 24V
Standard type