(Current Protection Devices)
B59100C0110A051
|
|
Tech Info
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
MLF2012A3R3JTD25
L=3.3μH
Rated current=50mA
L x W x T :
2 x 1.25 x 1.25mm
3-terminal Filters
YFF18SC1H221MT0H0N
Insertion Loss=30dB (800MHz to 6000MHz)
Cut-off Freq.=20MHz
Rated current=1A
LxWxT: 1.6x0.8x0.6mm
For Signal Line
PTC Inrush Current Limiters
B59752C0120A070 (C752_ICL)
Max. operating voltage=280V AC
Rated resistance=80Ω
PTC Limit Temperature Sensors (Sensor)
B59100C0090A070
Sensing Temperature (Nom)=90°C
Rated resistance (Max)=100Ω
Motor Protection Sensors
B59100M1120A070
Sensing temperature = 120℃
Max. rated resistance = 100Ω