(Current Protection Devices)
B59758B0110A071
|
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225X7R1C226K250AC
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Leaded Disk Varistors
B72205S0200K101
Max. Operating Voltage [AC]=20Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
Surge Arresters
B88069X4880S202
2 electrodes Arresters
Nominal DC sparkover voltage = 90V
Surge Arresters
B88069X6881T123
3 electrodes Arresters
Nominal DC sparkover voltage = 230V
PTC Inrush Current Limiters
B59750C0120A070 (C750_ICL)
Max. operating voltage=280V AC
Rated resistance=25Ω
PTC Thermistors for Overcurrent Protection
B59753C0120A070 (C753_OC)
Max. operating voltage=440V
Rated resistance=120Ω
PTC Thermistors for Overcurrent Protection
B59758C0110A070 (C758_OC)
Max. operating voltage=1000V
Rated resistance=7500Ω
NTC Elements
B57867S0103F140
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%
NTC Elements
B57867S0963A001
Chip NTC Thermistors (Sensor)
B57334V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%