NTC Inrush Current Limiters

B57136S0209M100

Product Status
Production
Type
S36
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Body Diameter (b)
39.00mm Max.
Body Thickness (th)
12.00mm Max.
Body Height (h)
44.00mm Max.
Lead Length (LL)
35.00mm Min.
Lead Diameter (LD)
2.00mm ±0.10mm
Lead Spacing (LS)
19.00mm ±1.00mm
Further Details
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
2Ω
Resistance Tolerance
±25%
Test Capacitance [230-240V AC]
13050μF
Test Capacitance [110-120V AC]
52200μF
Max. Current
35A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-55 to 170°C
Soldering Method
Please refer to the document (Mounting Instructions)
Packing Information
Please refer to the document (Taping and Packing)
Weight

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...