NTC Inrush Current Limiters

B57464S0509M000

Product Status
Production
Type
S464
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Body Diameter (b)
26.00mm Max.
Body Thickness (th)
7.00mm Max.
Body Height (h)
32.00mm Max.
Lead Length (LL)
25.00mm Min.
Lead Diameter (LD)
1.00mm ±0.05mm
Lead Spacing (LS)
7.50mm ±0.80mm
Further Details
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
5Ω
Resistance Tolerance
±20%
Test Capacitance [230-240V AC]
2500μF
Test Capacitance [110-120V AC]
10000μF
Max. Current
9.5A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-55 to 170°C
Soldering Method
Please refer to the document (Mounting Instructions)
Packing Information
Please refer to the document (Taping and Packing)
Weight
9g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...