PTC Inrush Current Limiters

B59107J0130A020

Product Status
Obsolete
Recommended Alternate Part No. : B59217J0130A020 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Mar.1, 2019
Last Purchase Order Date : Jun.7, 2019
Last Shipment Date : Sep.7, 2019
Application
Industrial
Type
J107
Design
PTC thermistors in housing
Housing
Phenolic resin plastic case
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
440V
Rated Resistance
56Ω
Link Voltage[DC] (Max.)
620V
Heat Capacity (Typ.)
2.3J/K
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
40040539
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet