PTC Inrush Current Limiters

B59770C0120A070 (C770_ICL)

Product Status
Production
Application
Industrial
Type
C770
Design
Leaded disks, 260 V up to 1000 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

3D Model

Size

Width(W)
9.00mm Max.
Height(H)
13.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
260V
Rated Resistance
70Ω
Link Voltage[DC] (Max.)
370V
Heat Capacity (Typ.)
0.4J/K
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet